Select a different country or region to see content for your location.
United States
03:12:10 GMT+0000 (Coordinated Universal Time)


GE15-AW
Spherical plain bearing
Axial spherical plain bearing, maintenance-free, DIN ISO 12240-3, shaft location washer curved surface with hard chromium coating, open design
Preferred product



Main Dimensions & Performance Data
d | 15 mm | Bore diameter bearing |
D | 42 mm | Outside diameter bearing |
T | 15 mm | Height |
B | 10,7 mm | Width Inner ring |
Ca | 157.000 N | Basic dynamic load rating, axial |
C0a | 261.000 N | Basic static load rating, axial |
≈m | 0,116 kg | Weight |
Mounting dimensions
r1smin | 0,6 mm | Edge Spacing |
r2smin | 0,2 mm | Edge Spacing |
da max | 29 mm | Connection measure Inner ring |
Da min | 26 mm | Housing Connection Diameter |
Dimensions
dK | 45 mm | Ball diameter |
d2 | 38,9 mm | Outer eye diameter |
d3 | 29 mm | Front surface diameter of shaft washer |
D1 | 24 mm | Bore diameter of housing washer |
C | 11 mm | Width Outer ring |
s | 10 mm | Plane Surface Spacing |
α | 7 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,008 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,011 mm | Outside diameter, lower tolerance |
TOT | 0 mm | Height, upper tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
TUT | -0,4 mm | Height, lower tolerance |
BUT | -0,24 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,24 mm | Width outer ring, lower tolerance |
Temperature range
Tmin | -50 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Operating conditions for bearing GE15-AW
In work for GE15-AW
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

