Select a different country or region to see content for your location.
United States
02:11:59 GMT+0000 (Coordinated Universal Time)
GE107-ZO-2RS-E
Spherical plain bearing
Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/stee,, inch size, sealed design
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 107,95 mm | Bore diameter bearing |
D | 168,275 mm | Outside diameter bearing |
B | 94,463 mm | Width Inner ring |
Cr | 878.000 N | Basic dynamic load rating, radial |
C0r | 3.990.000 N | Basic static load rating, radial |
≈m | 8,4 kg | Weight |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
da max | 122,8 mm | Connection measure Inner ring |
Da min | 138 mm | Housing Connection Diameter |
Dimensions
C | 80,95 mm | Width Outer ring |
dK | 155 mm | Ball diameter |
α | 6 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,02 mm | Bore diameter bearing, lower tolerance |
dT | 0,02 | Bore diameter bearing, tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,025 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
Gr | 0,13-0,23 | Radial Clearance |
BUT | 0 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,05 mm | Width outer ring, lower tolerance |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Downloads:
Your current product variant
Sealing | 2RS | Lip seals on both sides |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Characteristics