Select a different country or region to see content for your location.
United States
19:12:04 GMT+0000 (Coordinated Universal Time)


GE100-SX
Spherical plain bearing
Angular contact spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-2, open design
Preferred product



Mounting dimensions
Main Dimensions & Performance Data
d | 100 mm | Inner diameter bearing |
D | 150 mm | Outside diameter bearing |
T | 32 mm | Height |
Cr | 441.000 N | Basic dynamic load rating, radial |
C0r | 1.700.000 N | Basic static load rating, radial |
≈m | 2,301 kg | Weight |
Mounting dimensions
r1smin | 2 mm | Edge Spacing |
r2smin | 0,6 mm | Edge Spacing |
da max | 112 mm | Connection measure Inner ring |
Da min | 123 mm | Housing Connection Diameter |
Db min | 142 mm | Connection diameter |
Dimensions
dK | 140 mm | Ball diameter |
D1 | 114,3 mm | Inner diameter of housing washer |
B | 30 mm | Width Inner ring |
C | 30 mm | Width Outer ring |
s | 12 mm | Plane Surface Spacing |
A | 16 mm | Distance lubrication Bore |
α | 1,7 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,02 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outer diameter, upper tolerance |
DUT | -0,02 mm | Outside diameter, lower tolerance |
TOT | 0,25 mm | Height, upper tolerance |
TUT | -0,25 mm | Height, lower tolerance |
CUT | 0 mm | Width outer ring, upper tolerance |
COT | -0,4 mm | Width outer ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,4 mm | Width inner ring, lower tolerance |
d2 | 128 mm | Connection measure Inner ring |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Downloads:
Your current product variant
Maintenance | Maintenance required | |
Coating | Durotect M | Inner- and outer ring coated with Durotect M (Manganese Phosphate) |
Characteristics