Select a different country or region to see content for your location.
United States
10:12:59 GMT+0000 (Coordinated Universal Time)


GK60-DO
Rod end
Hydraulic rod end according to ISO24652 and DIN ISO 12240-4, dimension series E, form S with circular weld end, maintenance required, sliding pair steel/steel, open
Preferred product

Main Dimensions & Performance Data
Cr | 318.000 N | Basic dynamic load rating, radial |
C0r | 389.000 N | Basic static load rating, radial |
d | 60 mm | Bore diameter bearing |
d2 | 135 mm | Outer eye diameter |
l6 | 167,5 mm | Total length welding head |
D | 90 mm | Outside diameter bearing |
B | 44 mm | Width inner ring, |
≈m | 4,57 kg | Weight |
Dimensions
α | 6 ° | Tilt angle |
C1 | 38 mm | Width of the rod end |
dK | 80 mm | Ball diameter |
d 6 | 70 mm | Welding Shank Diameter |
d7 | 6 mm | Centering pin diameter |
h2 | 100 mm | Shank Length Welding Head |
l7 | 75 mm | Distance drilling with/shaft start |
l8 | 8 mm | Chamfer |
dUT | -0,015 mm | Bore diameter bearing, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
BUT | -0,15 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
Grmax | 0,12 mm | Radial clearance, maximum |
Grmin | 0,043 mm | Radial clearance, minimum |
Gr | 0,043 - 0,12 mm | Radial Clearance |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
d1 | 66,8 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Downloads:
Your current product variant
Clampable | Not clampable |
Maintenance | Maintenance required |
Mounting | Weldable, round |
Lubrication nipple | DIN71412-AS6 (tapered grease nipple) |
Slotted | No |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.