Select a different country or region to see content for your location.
United States
20:38:20 GMT+0000 (Coordinated Universal Time)


GK35-DO
Rod end
Hydraulic rod end according to ISO24652 and DIN ISO 12240-4, dimension series E, form S with circular weld end, maintenance required, sliding pair steel/steel, open

Main Dimensions & Performance Data
Cr | 104.000 N | Basic dynamic load rating, radial |
C0r | 128.000 N | Basic static load rating, radial |
d | 35 mm | Bore diameter bearing |
d2 | 82 mm | Outer eye diameter |
l6 | 102 mm | Total length welding head |
D | 55 mm | Outside diameter bearing |
B | 25 mm | Width inner ring, |
≈m | 0,978 kg | Weight |
Dimensions
α | 6 ° | Tilt angle |
C1 | 21 mm | Width of the rod end |
dK | 47 mm | Ball diameter |
d 6 | 47 mm | Welding Shank Diameter |
d7 | 4 mm | Centering pin diameter |
h2 | 61 mm | Shank Length Welding Head |
l7 | 42 mm | Distance drilling with/shaft start |
l8 | 4 mm | Chamfer |
dUT | -0,012 mm | Bore diameter bearing, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
Grmax | 0,1 mm | Radial clearance, maximum |
Grmin | 0,037 mm | Radial clearance, minimum |
Gr | 0,037 - 0,1 | Radial Clearance |
Mounting dimensions
r1smin | 0,6 mm | Edge Spacing |
d1 | 39,7 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |


All
English

2016-03-1 | Katalog | HG 1 | Englisch