Select a different country or region to see content for your location.
United States
23:08:15 GMT+0000 (Coordinated Universal Time)


GIR30-DO-2RS
Rod end
Rod end with internal thread, right hand thread, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-4, dimension series E, type F, sealed
Preferred product

Main Dimensions & Performance Data
d | 30 mm | Bore diameter bearing |
D | 47 mm | Outside diameter bearing |
B | 22 mm | Width inner ring |
Cr | 81.000 N | Basic dynamic load rating, radial |
C0r | 119.000 N | Basic static load rating, radial |
Gr | 0,037 - 0,1 | Radial Clearance |
≈m | 0,944 kg | Weight |
Dimensions
dK | 40,7 mm | Ball diameter |
d1 | 34,2 mm | Outer flange diameter inner ring |
d2 | 73 mm | Outer eye diameter |
d3 | M30x2 | Thread size |
d4 | 40 mm | Shank diameter |
h1 | 110 mm | Shank Length Internal thread head |
C1 | 19 mm | Width of the rod end |
α | 6 ° | Tilt angle |
l3 | 56 mm | Thread length Internal thread |
l4 | 146,5 mm | Total length internal thread head |
l5 | 15 mm | Length rod end shank |
l7 | 37 mm | Distance drilling with/shaft start |
d5 | 50 mm | Shank diameter, large |
r1smin | 0,6 mm | Edge Spacing |
W | 41 mm | Width Across Flat |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,01 mm | Bore diameter bearing, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
Grmax | 0,1 mm | Radial clearance, maximum |
Grmin | 0,037 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |