Select a different country or region to see content for your location.
United States
18:19:36 GMT+0000 (Coordinated Universal Time)


GIR25-DO-2RS
Rod end
Rod end with internal thread, right hand thread, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-4, dimension series E, type F, sealed
Preferred product

Main Dimensions & Performance Data
d | 25 mm | Bore diameter bearing |
D | 42 mm | Outside diameter bearing |
B | 20 mm | Width inner ring |
Cr | 62.800 N | Basic dynamic load rating, radial |
C0r | 88.300 N | Basic static load rating, radial |
Gr | 0,037 - 0,1 | Radial Clearance |
≈m | 0,66 kg | Weight |
Dimensions
dK | 35,5 mm | Ball diameter |
d1 | 29,3 mm | Outer flange diameter inner ring |
d2 | 64 mm | Outer eye diameter |
d3 | M24x2 | Thread size |
d4 | 33,5 mm | Shank diameter |
h1 | 94 mm | Shank Length Internal thread head |
C1 | 17 mm | Width of the rod end |
α | 7 ° | Tilt angle |
l3 | 48 mm | Thread length Internal thread |
l4 | 126 mm | Total length internal thread head |
l5 | 12 mm | Length rod end shank |
l7 | 32 mm | Distance drilling with/shaft start |
d5 | 42 mm | Shank diameter, large |
r1smin | 0,6 mm | Edge Spacing |
W | 36 mm | Width Across Flat |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,01 mm | Bore diameter bearing, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
Grmax | 0,1 mm | Radial clearance, maximum |
Grmin | 0,037 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2016-03-1 | Katalog | HG 1 | Englisch