Select a different country or region to see content for your location.
United States
21:57:01 GMT+0000 (Coordinated Universal Time)


GIR20-DO
Rod end
Rod end with internal thread, right hand thread, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-4, dimension series E, type F, open design
Preferred product
Frequently bought together

Main Dimensions & Performance Data
d | 20 mm | Bore diameter bearing |
D | 35 mm | Outside diameter bearing |
B | 16 mm | Width inner ring |
Cr | 38.500 N | Basic dynamic load rating, radial |
C0r | 75.600 N | Basic static load rating, radial |
Gr | 0,03 - 0,082 | Radial Clearance |
≈m | 0,343 kg | Weight |
Dimensions
dK | 29 mm | Ball diameter |
d1 | 24,1 mm | Outer flange diameter inner ring |
d2 | 53 mm | Outer eye diameter |
d3 | M20x1,5 | Thread size |
d4 | 27,5 mm | Shank diameter |
h1 | 77 mm | Shank Length Internal thread head |
C1 | 13 mm | Width of the rod end |
α | 9 ° | Tilt angle |
l3 | 40 mm | Thread length Internal thread |
l4 | 103,5 mm | Total length internal thread head |
l5 | 10 mm | Length rod end shank |
l7 | 27 mm | Distance drilling with/shaft start |
d5 | 35 mm | Shank diameter, large |
r1smin | 0,3 mm | Edge Spacing |
W | 32 mm | Width Across Flat |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,01 mm | Bore diameter bearing, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
Grmax | 0,082 mm | Radial clearance, maximum |
Grmin | 0,03 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Your feedback helps us to continuously improve our product.

