Select a different country or region to see content for your location.
United States
23:49:38 GMT+0000 (Coordinated Universal Time)


GIKLB18-PC
Rod end
Rod end with internal thread, left hand thread, requiring maintenance, DIN ISO 12240-4. dimension series K, type F, open design

Main Dimensions & Performance Data
d | 18 mm | Bore diameter bearing |
D | 35 mm | Outside diameter bearing |
B | 23 mm | Width inner ring |
Cr | 24.400 N | Basic dynamic load rating, radial |
C0r | 36.900 N | Basic static load rating, radial |
Gr | 0,003 - 0,049 mm | Radial Clearance |
≈m | 0,313 kg | Weight |
Dimensions
dK | 31,75 mm | Ball diameter |
d1 | 21,9 mm | Outer flange diameter inner ring |
d2 | 47 mm | Outer eye diameter |
d3 | M18x1,5-LH | Thread size |
d4 | 25 mm | Shank diameter |
h1 | 71 mm | Shank Length Internal thread head |
C1 | 16,5 mm | Width of the rod end |
α | 15 ° | Tilt angle |
l3 | 27 mm | Thread length Internal thread |
l4 | 94,5 mm | Total length internal thread head |
l5 | 10 mm | Length rod end shank |
l7 | 23 mm | Distance drilling with/shaft start |
d5 | 32 mm | Shank diameter, large |
r1smin | 0,3 mm | Edge Spacing |
W | 27 mm | Width Across Flat |
dOT | 0,018 mm | Bore diameter bearing, upper tolerance |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
dT | H7 | Bore diameter bearing, tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
Grmax | 0,049 mm | Radial clearance, maximum |
Grmin | 0,003 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 250 °C | Operating temperature max. |
Downloads:
Your current product variant
Clampable | Not clampable | |
Maintenance | Maintenance required | |
Mounting | Internal thread | |
Lubrication nipple | DIN71412-AS6 (tapered grease nipple) | |
Slotted | No | |
Thread Pitch | Left-hand thread | |
Sealing | Without | |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.