Select a different country or region to see content for your location.
United States
03:39:41 GMT+0000 (Coordinated Universal Time)


GIHRK90-DO
Rod end
Hydraulic rod end, with thread clamping device, right hand thread, requiring maintenance, sliding contact surface: steel/steel, open design


Main Dimensions & Performance Data
Cr | 635.000 N | Basic dynamic load rating, radial |
C0r | 811.000 N | Basic static load rating, radial |
d | 90 mm | Bore diameter bearing |
d2 | 206 mm | Outer eye diameter |
l4 | 323 mm | Total length internal thread head |
D | 130 mm | Outside diameter bearing |
B | 60 mm | Width inner ring |
≈m | 21,6 kg | Weight |
Dimensions
α | 5 ° | Tilt angle |
C1 | 65 mm | Width of the rod end |
dK | 115 mm | Ball diameter |
d3 | M100x2 | Thread size |
d4 | 124 mm | Shank diameter |
d5 | 146 mm | Shank diameter, large |
d 7 | M16x60 | Diameter screw clamp |
h1 | 210 mm | Shank Length Internal thread head |
l3 | 101 mm | Thread length Internal thread |
l7 | 90 mm | Distance drilling with/shaft start |
dUT | -0,02 mm | Bore diameter bearing, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
BUT | -0,2 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
MA | 195 Nm | Tightening torque |
Gr | 0,055 - 0,142 | Radial Clearance |
Grmin | 0,055 mm | Radial clearance, minimum |
Grmax | 0,142 mm | Radial clearance, maximum |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
d1 | 98,1 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |


All
English

2016-03-1 | Katalog | HG 1 | Englisch