Select a different country or region to see content for your location.
United States
16:45:07 GMT+0000 (Coordinated Universal Time)


GIHRK50-DO
Rod end
Hydraulic rod end, with thread clamping device, right hand thread, requiring maintenance, sliding contact surface: steel/steel, open design


Main Dimensions & Performance Data
Cr | 204.000 N | Basic dynamic load rating, radial |
C0r | 333.000 N | Basic static load rating, radial |
d | 50 mm | Bore diameter bearing |
d2 | 116 mm | Outer eye diameter |
l4 | 163 mm | Total length internal thread head |
D | 75 mm | Outside diameter bearing |
B | 35 mm | Width inner ring |
≈m | 3,636 kg | Weight |
Dimensions
α | 6 ° | Tilt angle |
C1 | 40 mm | Width of the rod end |
dK | 66 mm | Ball diameter |
d3 | M45x1,5 | Thread size |
d4 | 61 mm | Shank diameter |
d5 | 88 mm | Shank diameter, large |
d 7 | M12x35 | Diameter screw clamp |
h1 | 105 mm | Shank Length Internal thread head |
l3 | 46 mm | Thread length Internal thread |
l7 | 55 mm | Distance drilling with/shaft start |
dUT | -0,012 mm | Bore diameter bearing, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
MA | 110 Nm | Tightening torque |
Gr | 0,043 - 0,12 | Radial Clearance |
Grmin | 0,043 mm | Radial clearance, minimum |
Grmax | 0,12 mm | Radial clearance, maximum |
Mounting dimensions
r1smin | 0,6 mm | Edge Spacing |
d1 | 56 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |


All
English

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings
Recently viewed products

Wait to see recently viewed products