Select a different country or region to see content for your location.
United States
17:41:06 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
Cr | 129.000 N | Basic dynamic load rating, radial |
C0r | 228.000 N | Basic static load rating, radial |
d | 40 mm | Bore diameter bearing |
d2 | 94 mm | Outer eye diameter |
l4 | 135 mm | Total length internal thread head |
D | 62 mm | Outside diameter bearing |
B | 38 mm | Width inner ring |
≈m | 2,1 kg | Weight |
Dimensions
α | 3 ° | Tilt angle |
C1 | 35 mm | Width of the rod end |
C2 | 33 mm | Width |
dK | 53 mm | Ball diameter |
d3 | M35x1,5 | Thread size |
d4 | 49 mm | Shank diameter |
d5 | 76 mm | Shank diameter, large |
d 7 | M10x35 | Diameter screw clamp |
h1 | 85 mm | Shank Length Internal thread head |
l3 | 30 mm | Thread length Internal thread |
l7 | 45 mm | Distance drilling with/shaft start |
dUT | -0,012 mm | Bore diameter bearing, lower tolerance |
dT | 0,012 | Bore diameter bearing, tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
BUT | -0,3 mm | Width inner ring, lower tolerance |
BOT | 0,3 mm | Width inner ring, upper tolerance |
MA | 64 Nm | Tightening torque |
Gr | 0,043 - 0,12 | Radial Clearance |
Grmin | 0,043 mm | Radial clearance, minimum |
Grmax | 0,12 mm | Radial clearance, maximum |
Mounting dimensions
r1smin | 0,6 mm | Edge Spacing |
d1 | 45 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Downloads:
Your current product variant
Sealing | 2RS | Lip seals on both sides |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings
Recently viewed products

Wait to see recently viewed products