Select a different country or region to see content for your location.
United States
04:24:48 GMT+0000 (Coordinated Universal Time)


GIHNRK80-LO
Rod end
Hydraulic rod end, with thread clamping device, right hand thread, requiring maintenance, sliding contact surface: steel/steel, DIN 24338 ISO 6982, open design
Preferred product


Main Dimensions & Performance Data
Cr | 522.000 N | Basic dynamic load rating, radial |
C0r | 793.000 N | Basic static load rating, radial |
d | 80 mm | Bore diameter bearing |
d2 | 170 mm | Outer eye diameter |
l4 | 270,5 mm | Total length internal thread head |
D | 120 mm | Outside diameter bearing |
B | 80 mm | Width inner ring |
≈m | 13,41 kg | Weight |
Dimensions
α | 4 ° | Tilt angle |
C1 | 67,1 mm | Width of the rod end |
C2 | 48 mm | Width |
dK | 105 mm | Ball diameter |
d3 | M64x3 | Thread size |
d4 | 90 mm | Shank diameter |
d5 | 148 mm | Shank diameter, large |
d 7 | M20x45 | Diameter screw clamp |
h1 | 180 mm | Shank Length Internal thread head |
l3 | 86 mm | Thread length Internal thread |
l7 | 78 mm | Distance drilling with/shaft start |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
dT | H7 | Bore diameter bearing, tolerance |
dOT | 0,03 mm | Bore diameter bearing, upper tolerance |
BUT | -0,3 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
MA | 535 Nm | Tightening torque |
FZ | 320.000 N | Cylinder Force |
Gr | CN | Radial Clearance |
Grmin | 0,036 mm | Radial clearance, minimum |
Grmax | 0,142 mm | Radial clearance, maximum |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
d1 | 91 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Operating conditions for bearing GIHNRK80-LO
In work for GIHNRK80-LO
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

