Select a different country or region to see content for your location.
United States
21:37:39 GMT+0000 (Coordinated Universal Time)


GIHNRK70-LO
Rod end
Hydraulic rod end, with thread clamping device, right hand thread, requiring maintenance, sliding contact surface: steel/steel, DIN 24338 ISO 6982, open design


Main Dimensions & Performance Data
Cr | 407.000 N | Basic dynamic load rating, radial |
C0r | 675.000 N | Basic static load rating, radial |
d | 70 mm | Bore diameter bearing |
d2 | 155 mm | Outer eye diameter |
l4 | 245 mm | Total length internal thread head |
D | 105 mm | Outside diameter bearing |
B | 70 mm | Width inner ring |
≈m | 9,83 kg | Weight |
Dimensions
α | 4 ° | Tilt angle |
C1 | 57 mm | Width of the rod end |
C2 | 42 mm | Width |
dK | 92 mm | Ball diameter |
d3 | M56x2 | Thread size |
d4 | 80 mm | Shank diameter |
d5 | 135 mm | Shank diameter, large |
d 7 | M16x40 | Diameter screw clamp |
h1 | 160 mm | Shank Length Internal thread head |
l3 | 80 mm | Thread length Internal thread |
l7 | 70 mm | Distance drilling with/shaft start |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
dT | H7 | Bore diameter bearing, tolerance |
dOT | 0,03 mm | Bore diameter bearing, upper tolerance |
BUT | -0,3 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
MA | 270 Nm | Tightening torque |
FZ | 250.000 N | Cylinder Force |
Gr | CN | Radial Clearance |
Grmin | 0,036 mm | Radial clearance, minimum |
Grmax | 0,142 mm | Radial clearance, maximum |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
d1 | 79 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |

