Select a different country or region to see content for your location.
United States
00:07:47 GMT+0000 (Coordinated Universal Time)


GIHNRK20-LO
Rod end
Hydraulic rod end, with thread clamping device, right hand thread, requiring maintenance, sliding contact surface: steel/steel, DIN 24338 ISO 6982, open design
Frequently bought together


Main Dimensions & Performance Data
Cr | 38.500 N | Basic dynamic load rating, radial |
C0r | 41.500 N | Basic static load rating, radial |
d | 20 mm | Bore diameter bearing |
d2 | 47 mm | Outer eye diameter |
l4 | 75,5 mm | Total length internal thread head |
D | 35 mm | Outside diameter bearing |
B | 20 mm | Width inner ring |
≈m | 0,352 kg | Weight |
Dimensions
α | 4 ° | Tilt angle |
C1 | 17 mm | Width of the rod end |
C2 | 17 mm | Width |
dK | 29 mm | Ball diameter |
d3 | M16x1,5 | Thread size |
d4 | 25 mm | Shank diameter |
d5 | 47 mm | Shank diameter, large |
d 7 | M8x20 | Diameter screw clamp |
h1 | 52 mm | Shank Length Internal thread head |
l3 | 23 mm | Thread length Internal thread |
l7 | 22 mm | Distance drilling with/shaft start |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
dT | H7 | Bore diameter bearing, tolerance |
dOT | 0,021 mm | Bore diameter bearing, upper tolerance |
BUT | -0,21 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
MA | 32 Nm | Tightening torque |
FZ | 20.000 N | Cylinder Force |
Gr | 0,03 - 0,082 | Radial Clearance |
Grmin | 0,03 mm | Radial clearance, minimum |
Grmax | 0,082 mm | Radial clearance, maximum |
Mounting dimensions
r1smin | 0,3 mm | Edge Spacing |
d1 | 25 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |


All
English

2016-03-1 | Katalog | HG 1 | Englisch