Select a different country or region to see content for your location.
United States
23:30:09 GMT+0000 (Coordinated Universal Time)


GIHNRK110-LO
Rod end
Hydraulic rod end, with thread clamping device, right hand thread, requiring maintenance, sliding contact surface: steel/steel, DIN 24338 ISO 6982, open design
Frequently bought together


Main Dimensions & Performance Data
Cr | 851.000 N | Basic dynamic load rating, radial |
C0r | 1.360.000 N | Basic static load rating, radial |
d | 110 mm | Bore diameter bearing |
d2 | 235 mm | Outer eye diameter |
l4 | 364 mm | Total length internal thread head |
D | 160 mm | Outside diameter bearing |
B | 110 mm | Width inner ring |
≈m | 31,97 kg | Weight |
Dimensions
α | 4 ° | Tilt angle |
C1 | 88 mm | Width of the rod end |
C2 | 62 mm | Width |
dK | 140 mm | Ball diameter |
d3 | M90x3 | Thread size |
d4 | 125 mm | Shank diameter |
d5 | 190 mm | Shank diameter, large |
d 7 | M24x60 | Diameter screw clamp |
h1 | 235 mm | Shank Length Internal thread head |
l3 | 114 mm | Thread length Internal thread |
l7 | 105 mm | Distance drilling with/shaft start |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
dT | H7 | Bore diameter bearing, tolerance |
dOT | 0,035 mm | Bore diameter bearing, upper tolerance |
BUT | -0,35 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
MA | 660 Nm | Tightening torque |
FZ | 635.000 N | Cylinder Force |
Gr | CN | Radial Clearance |
Grmin | 0,043 mm | Radial clearance, minimum |
Grmax | 0,165 mm | Radial clearance, maximum |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
d1 | 124 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |


