Select a different country or region to see content for your location.
United States
20:35:40 GMT+0000 (Coordinated Universal Time)


GIHNLK63-LO
Rod end
Hydraulic rod end, with thread clamping device, left hand thread, requiring maintenance, sliding contact surface: steel/steel, DIN 24338 ISO 6982, open design


Main Dimensions & Performance Data
Cr | 330.000 N | Basic dynamic load rating, radial |
C0r | 321.000 N | Basic static load rating, radial |
d | 63 mm | Bore diameter bearing |
d2 | 132 mm | Outer eye diameter |
l4 | 211 mm | Total length internal thread head |
D | 95 mm | Outside diameter bearing |
B | 63 mm | Width inner ring |
≈m | 6,86 kg | Weight |
Dimensions
α | 4 ° | Tilt angle |
C1 | 52 mm | Width of the rod end |
C2 | 38 mm | Width |
dK | 83 mm | Ball diameter |
d3 | M48x2 | Thread size |
d4 | 70 mm | Shank diameter |
d5 | 114 mm | Shank diameter, large |
d 7 | M12x35 | Diameter screw clamp |
h1 | 140 mm | Shank Length Internal thread head |
l3 | 64 mm | Thread length Internal thread |
l7 | 62 mm | Distance drilling with/shaft start |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
dT | H7 | Bore diameter bearing, tolerance |
dOT | 0,03 mm | Bore diameter bearing, upper tolerance |
BUT | -0,3 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
MA | 80 Nm | Tightening torque |
FZ | 200.000 N | Cylinder Force |
Gr | 0,055 - 0,142 | Radial Clearance |
Grmin | 0,055 mm | Radial clearance, minimum |
Grmax | 0,142 mm | Radial clearance, maximum |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
d1 | 71,5 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Downloads:
Your current product variant
Clampable | Clampable | |
Maintenance | Maintenance required | |
Mounting | Internal thread | |
Lubrication nipple | DIN71412-AS6 (tapered grease nipple) | |
Slotted | Slotted, one side | |
Thread Pitch | Left-hand thread | |
Sealing | Without | |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2016-03-1 | Katalog | HG 1 | Englisch