Select a different country or region to see content for your location.
United States
01:52:47 GMT+0000 (Coordinated Universal Time)


GF70-DO-2TS
Rod end
Hydraulic rod end, with rectangular welding face, requiring maintenance, sliding contact surface: steel/steel, sealed design

Main Dimensions & Performance Data
Cr | 407.000 N | Basic dynamic load rating, radial |
C0r | 725.000 N | Basic static load rating, radial |
d | 70 mm | Bore diameter bearing |
d2 | 164 mm | Outer eye diameter |
l6 | 197 mm | Total length welding head |
D | 105 mm | Outside diameter bearing |
B | 49 mm | Width inner ring |
≈m | 10,3 kg | Weight |
Dimensions
dK | 92 mm | Ball diameter |
α | 6 ° | Tilt angle |
C1 | 55 mm | Width of the rod end |
C1 max | 56 mm | Width of the rod end, max. |
h2 | 115 mm | Shank Length Welding Head |
dUT | -0,015 mm | Bore diameter bearing, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
BUT | -0,15 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
Gr | 0,055 - 0,142 | Radial Clearance |
Grmax | 0,142 mm | Radial clearance, maximum |
Grmin | 0,055 mm | Radial clearance, minimum |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
d1 | 77,9 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Clampable | Not clampable | |
Maintenance | Maintenance required | |
Mounting | Weldable, rectangular | |
Lubrication nipple | DIN71412-AM6 (tapered grease nipple) | |
Slotted | No | |
Sealing | 2TS | Integrated triple lip high performance seals on both sides |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings
Recently viewed products

Wait to see recently viewed products