Select a different country or region to see content for your location.
United States
13:07:10 GMT+0000 (Coordinated Universal Time)


GF45-DO
Rod end
Hydraulic rod end, with rectangular welding face, requiring maintenance, sliding contact surface: steel/steel, open design

Main Dimensions & Performance Data
Cr | 166.000 N | Basic dynamic load rating, radial |
C0r | 386.000 N | Basic static load rating, radial |
d | 45 mm | Bore diameter bearing |
d2 | 110 mm | Outer eye diameter |
l6 | 132 mm | Total length welding head |
D | 68 mm | Outside diameter bearing |
B | 32 mm | Width inner ring |
≈m | 3,4 kg | Weight |
Dimensions
dK | 60 mm | Ball diameter |
α | 7 ° | Tilt angle |
C1 | 40 mm | Width of the rod end |
C1 max | 41,5 mm | Width of the rod end, max. |
h2 | 77 mm | Shank Length Welding Head |
dUT | -0,012 mm | Bore diameter bearing, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
Gr | 0,043 - 0,12 | Radial Clearance |
Grmax | 0,12 mm | Radial clearance, maximum |
Grmin | 0,043 mm | Radial clearance, minimum |
Mounting dimensions
r1smin | 0,6 mm | Edge Spacing |
d1 | 50,7 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Your feedback helps us to continuously improve our product.


All
English

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings
Recently viewed products

Wait to see recently viewed products