Select a different country or region to see content for your location.
United States
15:49:15 GMT+0000 (Coordinated Universal Time)


GF30-DO
Rod end
Hydraulic rod end, with rectangular welding face, requiring maintenance, sliding contact surface: steel/steel, open design

Main Dimensions & Performance Data
Cr | 81.000 N | Basic dynamic load rating, radial |
C0r | 116.000 N | Basic static load rating, radial |
d | 30 mm | Bore diameter bearing |
d2 | 65 mm | Outer eye diameter |
l6 | 83,5 mm | Total length welding head |
D | 47 mm | Outside diameter bearing |
B | 22 mm | Width inner ring |
≈m | 0,87 kg | Weight |
Dimensions
dK | 40,7 mm | Ball diameter |
α | 6 ° | Tilt angle |
C1 | 28 mm | Width of the rod end |
C1 max | 29 mm | Width of the rod end, max. |
h2 | 51 mm | Shank Length Welding Head |
dUT | -0,01 mm | Bore diameter bearing, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
Gr | 0,037 - 0,1 | Radial Clearance |
Grmax | 0,1 mm | Radial clearance, maximum |
Grmin | 0,037 mm | Radial clearance, minimum |
Mounting dimensions
r1smin | 0,6 mm | Edge Spacing |
d1 | 34,2 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Operating conditions for bearing GF30-DO
In work for GF30-DO
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings
Recently viewed products

Wait to see recently viewed products