Select a different country or region to see content for your location.
United States
08:00:15 GMT+0000 (Coordinated Universal Time)


GAL8-DO
Rod end
Rod end with external thread, left hand thread, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-4, dimension series E, type M, open
Preferred product


Main Dimensions & Performance Data
Cr | 7.180 N | Basic dynamic load rating, radial |
C0r | 12.900 N | Basic static load rating, radial |
d | 8 mm | Bore diameter bearing |
D | 16 mm | Outside diameter bearing |
l2 | 54 mm | Total length external thread head |
B | 8 mm | Width inner ring |
d2 | 24 mm | Outer eye diameter |
≈m | 33 g | Weight |
Mounting dimensions
d1 | 10,2 mm | Outer flange diameter inner ring |
r1smin | 0,3 mm | Edge Spacing |
Dimensions
dK | 13 mm | Ball diameter |
d3 | M8 | Thread size |
h | 42 mm | Shank Length External thread rod |
C1 | 6 mm | Width of the rod end |
α | 15 ° | Tilt angle |
l1 | 22 mm | Shank Length External thread head |
l7 | 14 mm | Distance drilling with/shaft start |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,008 mm | Bore diameter bearing, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
Gr | 0,023 - 0,068 | Radial Clearance |
Grmax | 0,068 mm | Radial clearance, maximum |
Grmin | 0,023 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |


Recently viewed products

Wait to see recently viewed products