Select a different country or region to see content for your location.
United States
19:04:26 GMT+0000 (Coordinated Universal Time)


GAL50-FO-2RS
Rod end
Rod end GAL..-FO-2RS, external threads, maintenance necessary
Preferred product

Main Dimensions & Performance Data
Cr | 318.000 N | Basic dynamic load rating, radial |
C0r | 405.000 N | Basic static load rating, radial |
d | 50 mm | Bore diameter bearing |
D | 90 mm | Outside diameter bearing |
l2 | 277,5 mm | Total length external thread head |
B | 56 mm | Width inner ring |
d2 | 135 mm | Outer eye diameter |
≈m | 6,36 kg | Weight |
Mounting dimensions
d1 | 57,1 mm | Outer flange diameter inner ring |
r1smin | 0,6 mm | Edge Spacing |
Dimensions
dK | 80 mm | Ball diameter |
d3 | M52x3 | Thread size |
h | 210 mm | Shank Length External thread rod |
C1 | 38 mm | Width of the rod end |
α | 17 ° | Tilt angle |
l1 | 115 mm | Shank Length External thread head |
l7 | 75 mm | Distance drilling with/shaft start |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,012 mm | Bore diameter bearing, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
Gr | 0,043 - 0120 mm | Radial Clearance |
Grmax | 120 mm | Radial clearance, maximum |
Grmin | 43 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Downloads:
Your current product variant
Clampable | Not clampable | |
Maintenance | Maintenance required | |
Mounting | External thread | |
Lubrication nipple | DIN71412-AM6 (tapered grease nipple) | |
Slotted | No | |
Thread Pitch | Left-hand thread | |
Sealing | 2RS | Lip seals on both sides |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.