Select a different country or region to see content for your location.
United States
10:12:53 GMT+0000 (Coordinated Universal Time)


GAL30-DO-2RS
Rod end
Rod end with external thread, left hand thread, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-4, dimension series E, type M, sealed design
Preferred product

Main Dimensions & Performance Data
Cr | 81.000 N | Basic dynamic load rating, radial |
C0r | 119.000 N | Basic static load rating, radial |
d | 30 mm | Bore diameter bearing |
D | 47 mm | Outside diameter bearing |
l2 | 146,5 mm | Total length external thread head |
B | 22 mm | Width inner ring |
d2 | 73 mm | Outer eye diameter |
≈m | 0,87 kg | Weight |
Mounting dimensions
d1 | 34,2 mm | Outer flange diameter inner ring |
r1smin | 0,6 mm | Edge Spacing |
Dimensions
dK | 40,7 mm | Ball diameter |
d3 | M30x2 | Thread size |
h | 110 mm | Shank Length External thread rod |
C1 | 19 mm | Width of the rod end |
α | 6 ° | Tilt angle |
l1 | 65 mm | Shank Length External thread head |
l7 | 37 mm | Distance drilling with/shaft start |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,01 mm | Bore diameter bearing, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
Gr | 0,037 - 0,1 | Radial Clearance |
Grmax | 0,1 mm | Radial clearance, maximum |
Grmin | 0,037 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products