Select a different country or region to see content for your location.
United States
20:41:33 GMT+0000 (Coordinated Universal Time)


GAKRB18-PC
Rod end
Rod end with external thread, right hand thread, requiring maintenance, sliding contact surface: steel/bronze, DIN ISO 12240-4, dimension series K, type M, open design
Preferred product

Main Dimensions & Performance Data
Cr | 24.400 N | Basic dynamic load rating, radial |
C0r | 36.900 N | Basic static load rating, radial |
d | 18 mm | Bore diameter bearing |
D | 35 mm | Outside diameter bearing |
l2 | 95,5 mm | Total length external thread head |
B | 23 mm | Width inner ring |
d2 | 47 mm | Outer eye diameter |
≈m | 0,281 kg | Weight |
Mounting dimensions
d1 | 21,9 mm | Outer flange diameter inner ring |
r1smin | 0,3 mm | Edge Spacing |
Dimensions
dK | 31,75 mm | Ball diameter |
d3 | M18X1,5-LH | Thread size |
h | 72 mm | Shank Length External thread rod |
C1 | 16,5 mm | Width of the rod end |
α | 15 ° | Tilt angle |
l1 | 41 mm | Shank Length External thread head |
l7 | 25 mm | Distance drilling with/shaft start |
dOT | 0,018 mm | Bore diameter bearing, upper tolerance |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
dT | H7 | Bore diameter bearing, tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
Gr | 0,003 - 0,049 | Radial Clearance |
Grmax | 0,049 mm | Radial clearance, maximum |
Grmin | 0,003 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 250 °C | Operating temperature max. |
Downloads:
Your current product variant
Clampable | Not clampable | |
Maintenance | Maintenance required | |
Mounting | External thread | |
Lubrication nipple | DIN3405 (funnel-type grease nipple) | |
Slotted | No | |
Thread Pitch | Right-hand thread | |
Sealing | Without | |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products