Select a different country or region to see content for your location.
United States
16:52:57 GMT+0000 (Coordinated Universal Time)


GAKLB22-PC
Gelenkkopf
Gelenkkopf mit Außengewinde, Linksgewinde, wartungspflichtig, Gleitpaarung: Stahl/Bronze, DIN ISO 12240-4, Maßreihe K, Form M, offen
Product information

GAKR..-PB, Stahl/Bronze
Main Dimensions & Performance Data
Cr | 35.800 N | Basic dynamic load rating, radial |
C0r | 48.800 N | Basic static load rating, radial |
d | 22 mm | Bore diameter bearing |
D | 42 mm | Outside diameter bearing |
l2 | 111,5 mm | Total length external thread head |
B | 28 mm | Width inner ring |
d2 | 55 mm | Outer eye diameter |
≈m | 435 g | Weight |
Mounting dimensions
d1 | 25,8 mm | Outer flange diameter inner ring |
r1smin | 0,3 mm | Edge Spacing |
Dimensions
dK | 38,1 mm | Ball diameter |
d3 | M22X1,5-LH | Thread size |
h | 84 mm | Shank Length External thread rod |
C1 | 20 mm | Width of the rod end |
α | 15 ° | Tilt angle |
l1 | 48 mm | Shank Length External thread head |
l7 | 26 mm | Distance drilling with/shaft start |
dOT | 0,021 mm | Bore diameter bearing, upper tolerance |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
dT | H7 | Bore diameter bearing, tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
Gr | 0,01 - 0,055 | Radial Clearance |
Grmax | 0,055 mm | Radial clearance, maximum |
Grmin | 0,01 mm | Radial clearance, minimum |
Temperature range
Tmin | -50 °C | Operating temperature min. |
Tmax | 250 °C | Operating temperature max. |
Downloads:
Your current product variant
Klemmbar | Nicht klemmbar | |
Wartung | Wartungspflichtig | |
Montage | Außengewinde | |
Schmiernippel | DIN3405 (Trichterschmiernippel) | |
Geschlitzt | Nein | |
Gewindesteigung | Linkssteigend | |
Dichtung | Ohne | Ohne |
Radialluft | CN (Gruppe N) | Lagerluft normal |
Characteristics