Select a different country or region to see content for your location.
United States
01:37:41 GMT+0000 (Coordinated Universal Time)


GAKL16-PB
Rod end
Rod end with external thread, left hand thread, requiring maintenance, sliding contact surface: steel/bronze, DIN ISO 12240-4, dimension series K, type M, open design
Preferred product

Main Dimensions & Performance Data
Cr | 21.400 N | Basic dynamic load rating, radial |
C0r | 45.300 N | Basic static load rating, radial |
d | 16 mm | Bore diameter bearing |
D | 32 mm | Outside diameter bearing |
l2 | 87 mm | Total length external thread head |
B | 21 mm | Width inner ring |
d2 | 42 mm | Outer eye diameter |
≈m | 208 g | Weight |
Mounting dimensions
d1 | 19,3 mm | Outer flange diameter inner ring |
r1smin | 0,3 mm | Edge Spacing |
Dimensions
dK | 28,575 mm | Ball diameter |
d3 | M16 | Thread size |
h | 66 mm | Shank Length External thread rod |
C1 | 15 mm | Width of the rod end |
α | 15 ° | Tilt angle |
l1 | 37 mm | Shank Length External thread head |
l7 | 23 mm | Distance drilling with/shaft start |
dOT | 0,018 mm | Bore diameter bearing, upper tolerance |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
dT | H7 | Bore diameter bearing, tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
Gr | 0 - 0,035 | Radial Clearance |
Grmax | 0,035 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 250 °C | Operating temperature max. |
Operating conditions for bearing GAKL16-PB
In work for GAKL16-PB
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

