Select a different country or region to see content for your location.
United States
06:48:09 GMT+0000 (Coordinated Universal Time)


GIR50-UK-2RS
Rod end
Rod end with internal thread, maintenance-free, sliding layer: ELGOGLIDE, DIN ISO 12240-4, dimension series E, type F, inner ring curved surface with hard chromium coating, sealed, right hand thread
Preferred product

Main Dimensions & Performance Data
Cr | 444.000 N | Basic dynamic load rating, radial |
C0r | 314.000 N | Basic static load rating, radial |
d | 50 mm | Bore diameter bearing |
d2 | 112 mm | Outer eye diameter |
l4 | 216 mm | Total length internal thread head |
≈m | 3,54 kg | Weight |
Dimensions
C1 | 30 mm | Width of the rod end |
D | 75 mm | Outside diameter bearing |
B | 35 mm | Width inner ring |
dK | 66 mm | Ball diameter |
d3 | M45x3 | Thread size |
d4 | 62 mm | Shank diameter |
d5 | 75 mm | Shank diameter, large |
h1 | 160 mm | Shank Length Internal thread head |
α | 6 ° | Tilt angle |
l3 | 68 mm | Thread length Internal thread |
l5 | 20 mm | Length rod end shank |
l7 | 60 mm | Distance drilling with/shaft start |
W | 65 mm | Width Across Flat |
dUT | -0,012 mm | Bore diameter bearing, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
Gr | 0 - 0,06 | Radial Clearance |
Grmin | 0 mm | Radial clearance, minimum |
Grmax | 0,06 mm | Radial clearance, maximum |
Mounting dimensions
r1smin | 0,6 mm | Edge Spacing |
d1 | 55,9 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Operating conditions for bearing GIR50-UK-2RS
In work for GIR50-UK-2RS
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings
Recently viewed products

Wait to see recently viewed products