Select a different country or region to see content for your location.
United States
09:26:08 GMT+0000 (Coordinated Universal Time)


GIR25-UK-2RS
Rod end
Rod end with internal thread, maintenance-free, sliding layer: ELGOGLIDE, DIN ISO 12240-4, dimension series E, type F, inner ring curved surface with hard chromium coating, sealed, right hand thread

Main Dimensions & Performance Data
Cr | 128.000 N | Basic dynamic load rating, radial |
C0r | 105.000 N | Basic static load rating, radial |
d | 25 mm | Bore diameter bearing |
d2 | 64 mm | Outer eye diameter |
l4 | 126 mm | Total length internal thread head |
≈m | 0,65 kg | Weight |
Dimensions
C1 | 17 mm | Width of the rod end |
D | 42 mm | Outside diameter bearing |
B | 20 mm | Width inner ring |
dK | 35,5 mm | Ball diameter |
d3 | M24x2 | Thread size |
d4 | 33,5 mm | Shank diameter |
d5 | 42 mm | Shank diameter, large |
h1 | 94 mm | Shank Length Internal thread head |
α | 7 ° | Tilt angle |
l3 | 48 mm | Thread length Internal thread |
l5 | 12 mm | Length rod end shank |
l7 | 32 mm | Distance drilling with/shaft start |
W | 36 mm | Width Across Flat |
dUT | -0,01 mm | Bore diameter bearing, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
Gr | 0 - 0,05 | Radial Clearance |
Grmin | 0 mm | Radial clearance, minimum |
Grmax | 0,05 mm | Radial clearance, maximum |
Mounting dimensions
r1smin | 0,6 mm | Edge Spacing |
d1 | 29,3 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2016-03-1 | Katalog | HG 1 | Englisch