Select a different country or region to see content for your location.
United States
23:31:55 GMT+0000 (Coordinated Universal Time)


GIL25-UK-2RS
Rod end
Rod end with internal thread, maintenance-free, sliding layer: ELGOGLIDE, DIN ISO 12240-4, dimension series E, type F, inner ring curved surface with hard chromium coating, sealed, left hand thread
Frequently bought together


Main Dimensions & Performance Data
Cr | 128.000 N | Basic dynamic load rating, radial |
C0r | 105.000 N | Basic static load rating, radial |
d | 25 mm | Bore diameter bearing |
d2 | 64 mm | Outer eye diameter |
l4 | 126 mm | Total length internal thread head |
≈m | 0,65 kg | Weight |
Dimensions
C1 | 17 mm | Width of the rod end |
D | 42 mm | Outside diameter bearing |
B | 20 mm | Width inner ring |
dK | 35,5 mm | Ball diameter |
d3 | M24x2 | Thread size |
d4 | 33,5 mm | Shank diameter |
d5 | 42 mm | Shank diameter, large |
h1 | 94 mm | Shank Length Internal thread head |
α | 7 ° | Tilt angle |
l3 | 48 mm | Thread length Internal thread |
l5 | 12 mm | Length rod end shank |
l7 | 32 mm | Distance drilling with/shaft start |
W | 36 mm | Width Across Flat |
dUT | -0,01 mm | Bore diameter bearing, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
Gr | 0 - 0,05 | Radial Clearance |
Grmin | 0 mm | Radial clearance, minimum |
Grmax | 0,05 mm | Radial clearance, maximum |
Mounting dimensions
r1smin | 0,6 mm | Edge Spacing |
d1 | 29,3 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
