Select a different country or region to see content for your location.
United States
01:28:50 GMT+0000 (Coordinated Universal Time)


GIHRK50-UK-2RS
Gelenkkopf
Hydraulic rod end, with thread clamping device, right hand thread, maintenance-free, sliding layer: ELGOGLIDE, sealed design
Preferred product
Frequently bought together


Main Dimensions & Performance Data
Cr | 444.000 N | Basic dynamic load rating, radial |
C0r | 333.000 N | Basic static load rating, radial |
d | 50 mm | Bore diameter bearing |
D | 75 mm | Outside diameter bearing |
l4 | 168 mm | Total length internal thread head |
B | 35 mm | Width inner ring, |
d2 | 116 mm | Outer eye diameter |
≈m | 3,8 kg | Weight |
Dimensions
dK | 66 mm | Ball diameter |
d3 | M45x1,5 | Thread size |
d4 | 61 mm | Shank diameter |
h1 | 105 mm | Shank Length Internal thread head |
C1 | 40 mm | Width of the rod end |
α | 6 ° | Tilt angle |
l3 | 46 mm | Thread length Internal thread |
l7 | 55 mm | Distance drilling with/shaft start |
d5 | 90 mm | Shank diameter, large |
Gr | 0 - 0,06 mm | Radial Clearance |
MA | 110 Nm | Tightening torque |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,012 mm | Bore diameter bearing, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
Grmax | 0,06 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Mounting dimensions
d1 | 56 mm | Outer flange diameter inner ring |
r1smin | 0,6 mm | Edge Spacing |
Downloads:
Your current product variant
Klemmbar | Klemmbar | |
Wartung | Wartungsfrei | |
Montage | Innengewinde | |
Schmiernippel | Nicht nachschmierbar | |
Gewindesteigung | Rechtsteigend | |
Dichtung | 2RS | Beidseitig Lippendichtung |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
