Select a different country or region to see content for your location.
United States
04:36:51 GMT+0000 (Coordinated Universal Time)


GAR80-UK-2RS
Rod end
Rod end with external thread, right hand thread, maintenance-free, sliding layer: ELGOGLIDE, DIN ISO 12240-4, dimension series E, type M, inner ring curved surface with hard chromium coating, sealed
Preferred product

Main Dimensions & Performance Data
d2 | 180 mm | Outer diameter eye |
Cr | 1.130.000 N | Basic dynamic load rating |
C0r | 667.000 N | Basic static load rating |
d | 80 mm | Bore diameter bearing |
D | 120 mm | Outside diameter bearing |
l2 | 360 mm | Total length |
B | 55 mm | Width inner ring |
≈m | 12,6 kg | Weight |
Dimensions
dk | 105 mm | Ball diameter |
d1 | 89,4 mm | Outer flange diameter inner ring |
d3 | M64x4 | Thread size |
h | 270 mm | Length of thread |
C1 | 47 mm | Width of the rod end |
alpha | 6 ° | Tilt angle |
l1 | 140 mm | Thread length |
l7 | 100 mm | Length of the flat surface from the bearing bore centre to the shank |
BUT | -0,15 mm | Width inner ring , lower tolerance |
BOT | 0 mm | Width inner ring; upper tolerance |
dT | 0,015 | Bore diameter_bearing_tolerance |
dUT | -0,015 mm | Bore diameter, lower tolerance |
dOT | 0 mm | Bore diameter bearing upper tolerance |
Gr | 0 - 0,072 mm | Radial clearance |
Grmax | 0,072 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Mounting dimensions
r1s | 1 mm | Smallest single chamfer dimension, inner ring |
Downloads:
Your current product variant
Thread type | Not clampable | |
Mounting bolt | External thread | |
Grease nipples | Cannot be relubricated | |
Threaded - threaded pin | No | |
Thread | Right-hand thread | |
Maintenance | Maintenance free | |
Sealing | 2RS | Lip seals on both sides |
Material sliding Layer | ELGOGLIDE |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products