Select a different country or region to see content for your location.
United States
12:24:31 GMT+0000 (Coordinated Universal Time)


GAR70-UK-2RS
Rod end
Rod end with external thread, right hand thread, maintenance-free, sliding layer: ELGOGLIDE, DIN ISO 12240-4, dimension series E, type M, inner ring curved surface with hard chromium coating, sealed
Preferred product


Main Dimensions & Performance Data
d2 | 160 mm | Outer diameter eye |
Cr | 885.000 N | Basic dynamic load rating |
C0r | 547.000 N | Basic static load rating |
d | 70 mm | Bore diameter bearing |
D | 105 mm | Outside diameter bearing |
l2 | 315 mm | Total length |
B | 49 mm | Width inner ring |
≈m | 8,72 kg | Weight |
Dimensions
dk | 92 mm | Ball diameter |
d1 | 77,9 mm | Outer flange diameter inner ring |
d3 | M56x4 | Thread size |
h | 235 mm | Length of thread |
C1 | 42 mm | Width of the rod end |
alpha | 6 ° | Tilt angle |
l1 | 125 mm | Thread length |
l7 | 87 mm | Length of the flat surface from the bearing bore centre to the shank |
BUT | -0,15 mm | Width inner ring , lower tolerance |
BOT | 0 mm | Width inner ring; upper tolerance |
dT | 0,015 | Bore diameter_bearing_tolerance |
dUT | -0,015 mm | Bore diameter, lower tolerance |
dOT | 0 mm | Bore diameter bearing upper tolerance |
Gr | 0 - 0,072 mm | Radial clearance |
Grmax | 0,072 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Mounting dimensions
r1s | 1 mm | Smallest single chamfer dimension, inner ring |
Downloads:
Your current product variant
Thread type | Not clampable | |
Mounting bolt | External thread | |
Grease nipples | Cannot be relubricated | |
Threaded - threaded pin | No | |
Thread | Right-hand thread | |
Maintenance | Maintenance free | |
Sealing | 2RS | Lip seals on both sides |
Material sliding Layer | ELGOGLIDE |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.