Select a different country or region to see content for your location.
United States
08:39:23 GMT+0000 (Coordinated Universal Time)


GAR20-UK-2RS
Rod end
Rod end with external thread, right hand thread, maintenance-free, sliding layer: ELGOGLIDE, DIN ISO 12240-4, dimension series E, type M, inner ring curved surface with hard chromium coating, sealed
Preferred product

Main Dimensions & Performance Data
d2 | 53 mm | Outer diameter eye |
Cr | 67.900 N | Basic dynamic load rating |
C0r | 75.600 N | Basic static load rating |
d | 20 mm | Bore diameter bearing |
D | 35 mm | Outside diameter bearing |
l2 | 104,5 mm | Total length |
B | 16 mm | Width inner ring |
≈m | 330 g | Weight |
Dimensions
dk | 29 mm | Ball diameter |
d1 | 24,1 mm | Outer flange diameter inner ring |
d3 | M20x1,5 | Thread size |
h | 78 mm | Length of thread |
C1 | 13 mm | Width of the rod end |
alpha | 9 ° | Tilt angle |
l1 | 43 mm | Thread length |
l7 | 27 mm | Length of the flat surface from the bearing bore centre to the shank |
BUT | -0,12 mm | Width inner ring , lower tolerance |
BOT | 0 mm | Width inner ring; upper tolerance |
dUT | -0,01 mm | Bore diameter, lower tolerance |
dOT | 0 mm | Bore diameter bearing upper tolerance |
Gr | 0 - 0,04 | Radial clearance |
Grmax | 0,04 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Mounting dimensions
r1s | 0,3 mm | Smallest single chamfer dimension, inner ring |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2016-03-1 | Katalog | HG 1 | Englisch