Select a different country or region to see content for your location.
United States
19:17:05 GMT+0000 (Coordinated Universal Time)


GAL60-UK-2RS
Rod end
Rod end with external thread, left hand thread, maintenance-free, sliding layer: ELGOGLIDE, DIN ISO 12240-4, dimension series E, type M, inner ring curved surface with hard chromium coating, sealed


Main Dimensions & Performance Data
d2 | 135 mm | Outer diameter eye |
Cr | 691.000 N | Basic dynamic load rating |
C0r | 485.000 N | Basic static load rating |
d | 60 mm | Bore diameter bearing |
D | 90 mm | Outside diameter bearing |
l2 | 277,5 mm | Total length |
B | 44 mm | Width inner ring |
≈m | 5,91 kg | Weight |
Dimensions
dk | 80 mm | Ball diameter |
d1 | 66,8 mm | Outer flange diameter inner ring |
d3 | M52x3 | Thread size |
h | 210 mm | Length of thread |
C1 | 38 mm | Width of the rod end |
alpha | 6 ° | Tilt angle |
l1 | 115 mm | Thread length |
l7 | 75 mm | Length of the flat surface from the bearing bore centre to the shank |
BUT | -0,15 mm | Width inner ring , lower tolerance |
BOT | 0 mm | Width inner ring; upper tolerance |
dUT | -0,015 mm | Bore diameter, lower tolerance |
dOT | 0 mm | Bore diameter bearing upper tolerance |
Gr | 0 - 0,06 | Radial clearance |
Grmax | 0,06 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Mounting dimensions
r1s | 1 mm | Smallest single chamfer dimension, inner ring |
Operating conditions for bearing GAL60-UK-2RS
In work for GAL60-UK-2RS
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


Recently viewed products

Wait to see recently viewed products