Select a different country or region to see content for your location.
United States
20:30:19 GMT+0000 (Coordinated Universal Time)


GAL20-UK
Rod end
Rod end with external thread, left hand thread, maintenance-free, sliding layer: PTFE composite, DIN ISO 12240-4, dimension series E, type M, inner ring curved surface with hard chromium coating, open design
Preferred product


Main Dimensions & Performance Data
d2 | 53 mm | Outer diameter eye |
Cr | 31.300 N | Basic dynamic load rating |
C0r | 75.600 N | Basic static load rating |
d | 20 mm | Bore diameter bearing |
D | 35 mm | Outside diameter bearing |
l2 | 104,5 mm | Total length |
B | 16 mm | Width inner ring |
≈m | 0,307 kg | Weight |
Dimensions
dk | 29 mm | Ball diameter |
d1 | 24,1 mm | Outer flange diameter inner ring |
d3 | M20x1,5 | Thread size |
h | 78 mm | Length of thread |
C1 | 13 mm | Width of the rod end |
alpha | 9 ° | Tilt angle |
l1 | 43 mm | Thread length |
l7 | 27 mm | Length of the flat surface from the bearing bore centre to the shank |
BUT | -0,12 mm | Width inner ring , lower tolerance |
BOT | 0 mm | Width inner ring; upper tolerance |
dUT | -0,01 mm | Bore diameter, lower tolerance |
dOT | 0 mm | Bore diameter bearing upper tolerance |
Gr | 0 - 0,04 | Radial clearance |
Grmax | 0,04 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -50 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Mounting dimensions
r1s | 0,3 mm | Smallest single chamfer dimension, inner ring |