Select a different country or region to see content for your location.
United States
13:14:10 GMT+0000 (Coordinated Universal Time)


GAKRB18-PD
Rod end
Rod end GAKRB..-PD, right hand thread, maintenance-free
Preferred product

Main Dimensions & Performance Data
d2 | 47 mm | Outer diameter eye |
Cr | 39.100 N | Basic dynamic load rating |
C0r | 36.900 N | Basic static load rating |
d | 18 mm | Bore diameter bearing |
D | 35 mm | Outside diameter bearing |
l2 | 95,5 mm | Total length |
B | 23 mm | Width inner ring |
≈m | 0,28 kg | Weight |
Dimensions
dk | 31,7 mm | Ball diameter |
d1 | 21,9 mm | Outer flange diameter inner ring |
d3 | M18x1,5 | Thread size |
h | 72 mm | Length of thread |
C1 | 16,5 mm | Width of the rod end |
alpha | 15 ° | Tilt angle |
l1 | 41 mm | Thread length |
l7 | 23 mm | Length of the flat surface from the bearing bore centre to the shank |
BUT | -0,12 mm | Width inner ring , lower tolerance |
BOT | 0 mm | Width inner ring; upper tolerance |
dT | H7 | Bore diameter_bearing_tolerance |
dUT | 0 mm | Bore diameter, lower tolerance |
dOT | 0,018 mm | Bore diameter bearing upper tolerance |
Gr | 0,003 - 0,049 | Radial clearance |
Grmax | 0,049 mm | Radial clearance, maximum |
Grmin | 0,003 mm | Radial clearance, minimum |
Temperature range
Tmin | -50 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Mounting dimensions
r1s | 0,3 mm | Smallest single chamfer dimension, inner ring |
Downloads:
Your current product variant
Thread type | Not clampable | |
Mounting bolt | External thread | |
Grease nipples | Cannot be relubricated | |
Threaded - threaded pin | No | |
Thread | Right-hand thread | |
Maintenance | Maintenance free | |
Sealing | Without | |
Material sliding Layer | Sliding foil |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products