Select a different country or region to see content for your location.
United States
03:06:38 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d2 | 60 mm | Outer diameter eye |
Cr | 84.800 N | Basic dynamic load rating |
C0r | 72.900 N | Basic static load rating |
d | 25 mm | Bore diameter bearing |
D | 47 mm | Outside diameter bearing |
l2 | 124 mm | Total length |
B | 31 mm | Width inner ring |
≈m | 0,67 kg | Weight |
Dimensions
dk | 42,85 mm | Ball diameter |
d1 | 29,5 mm | Outer flange diameter inner ring |
d3 | M24x2 | Thread size |
h | 94 mm | Length of thread |
C1 | 22 mm | Width of the rod end |
alpha | 15 ° | Tilt angle |
l1 | 55 mm | Thread length |
l7 | 32 mm | Length of the flat surface from the bearing bore centre to the shank |
BUT | -0,12 mm | Width inner ring , lower tolerance |
BOT | 0 mm | Width inner ring; upper tolerance |
dT | H7 | Bore diameter_bearing_tolerance |
dUT | 0 mm | Bore diameter, lower tolerance |
dOT | 0,021 mm | Bore diameter bearing upper tolerance |
Gr | 0 - 0,035 | Radial clearance |
Grmax | 0,035 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -50 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Mounting dimensions
r1s | 0,3 mm | Smallest single chamfer dimension, inner ring |
Operating conditions for bearing GAKR25-PW
In work for GAKR25-PW
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


Recently viewed products

Wait to see recently viewed products