Select a different country or region to see content for your location.
United States
17:00:52 GMT+0000 (Coordinated Universal Time)


GIL60-DO-2RS
Rod end
Rod end with internal thread, left hand thread, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-4, dimension series E, type F, sealed

Main Dimensions & Performance Data
d | 60 mm | Bore diameter bearing |
D | 90 mm | Outside diameter bearing |
B | 44 mm | Width inner ring |
Cr | 318.000 N | Basic dynamic load rating, radial |
C0r | 485.000 N | Basic static load rating, radial |
Gr | 0,043 - 0,12 | Radial Clearance |
≈m | 5,6 kg | Weight |
Dimensions
dK | 80 mm | Ball diameter |
d1 | 66,8 mm | Outer flange diameter inner ring |
d2 | 135 mm | Outer eye diameter |
d3 | M52x3 | Thread size |
d4 | 70 mm | Shank diameter |
h1 | 175 mm | Shank Length Internal thread head |
C1 | 38 mm | Width of the rod end |
α | 6 ° | Tilt angle |
l3 | 70 mm | Thread length Internal thread |
l4 | 242,5 mm | Total length internal thread head |
l5 | 20 mm | Length rod end shank |
l7 | 75 mm | Distance drilling with/shaft start |
d5 | 88 mm | Shank diameter, large |
r1smin | 1 mm | Edge Spacing |
W | 75 mm | Width Across Flat |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,015 mm | Bore diameter bearing, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,15 mm | Width inner ring, lower tolerance |
Grmax | 0,12 mm | Radial clearance, maximum |
Grmin | 0,043 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |


All
English

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings
Recently viewed products

Wait to see recently viewed products