Select a different country or region to see content for your location.
United States
23:01:19 GMT+0000 (Coordinated Universal Time)


GIHNRK25-LO
Rod end
Hydraulic rod end, with thread clamping device, right hand thread, requiring maintenance, sliding contact surface: steel/steel, DIN 24338 ISO 6982, open design
Preferred product


Main Dimensions & Performance Data
Cr | 62.800 N | Basic dynamic load rating, radial |
C0r | 69.900 N | Basic static load rating, radial |
d | 25 mm | Bore diameter bearing |
d2 | 58 mm | Outer eye diameter |
l4 | 94 mm | Total length internal thread head |
D | 42 mm | Outside diameter bearing |
B | 25 mm | Width inner ring |
≈m | 0,559 kg | Weight |
Dimensions
α | 4 ° | Tilt angle |
C1 | 21 mm | Width of the rod end |
C2 | 17 mm | Width |
dK | 35,5 mm | Ball diameter |
d3 | M20x1,5 | Thread size |
d4 | 30 mm | Shank diameter |
d5 | 54 mm | Shank diameter, large |
d 7 | M8x20 | Diameter screw clamp |
h1 | 65 mm | Shank Length Internal thread head |
l3 | 29 mm | Thread length Internal thread |
l7 | 27 mm | Distance drilling with/shaft start |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
dT | H7 | Bore diameter bearing, tolerance |
dOT | 0,021 mm | Bore diameter bearing, upper tolerance |
BUT | -0,21 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
MA | 32 Nm | Tightening torque |
FZ | 32.000 N | Cylinder Force |
Gr | 0,037 - 0,1 | Radial Clearance |
Grmin | 0,037 mm | Radial clearance, minimum |
Grmax | 0,1 mm | Radial clearance, maximum |
Mounting dimensions
r1smin | 0,6 mm | Edge Spacing |
d1 | 30,5 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |


All
English

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings
Recently viewed products

Wait to see recently viewed products