Select a different country or region to see content for your location.
United States
20:55:38 GMT+0000 (Coordinated Universal Time)


GAR45-DO-2RS
Rod end
Rod end with external thread, right hand thread, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-4, dimension series E, type M, sealed design
Preferred product

Main Dimensions & Performance Data
Cr | 166.000 N | Basic dynamic load rating, radial |
C0r | 259.000 N | Basic static load rating, radial |
d | 45 mm | Bore diameter bearing |
D | 68 mm | Outside diameter bearing |
l2 | 214 mm | Total length external thread head |
B | 32 mm | Width inner ring |
d2 | 102 mm | Outer eye diameter |
≈m | 2,66 kg | Weight |
Mounting dimensions
d1 | 50,7 mm | Outer flange diameter inner ring |
r1smin | 0,6 mm | Edge Spacing |
Dimensions
dK | 60 mm | Ball diameter |
d3 | M42x3 | Thread size |
h | 163 mm | Shank Length External thread rod |
C1 | 27 mm | Width of the rod end |
α | 7 ° | Tilt angle |
l1 | 94 mm | Shank Length External thread head |
l7 | 52 mm | Distance drilling with/shaft start |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,012 mm | Bore diameter bearing, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
Gr | 0,043 - 0,12 | Radial Clearance |
Grmax | 0,12 mm | Radial clearance, maximum |
Grmin | 0,043 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |

