Select a different country or region to see content for your location.
United States
01:03:34 GMT+0000 (Coordinated Universal Time)


GIL10-UK
Rod end
Rod end with internal thread, maintenance-free, sliding layer: PTFE composite, DIN ISO 12240-4, dimension series E, type F, inner ring curved surface with hard chromium coating, open design, left hand thread
Preferred product


Main Dimensions & Performance Data
Cr | 8.640 N | Basic dynamic load rating, radial |
C0r | 22.000 N | Basic static load rating, radial |
d | 10 mm | Bore diameter bearing |
d2 | 29 mm | Outer eye diameter |
l4 | 57,5 mm | Total length internal thread head |
≈m | 66 g | Weight |
Dimensions
C1 | 7 mm | Width of the rod end |
D | 19 mm | Outside diameter bearing |
B | 9 mm | Width inner ring |
dK | 16 mm | Ball diameter |
d3 | M10 | Thread size |
d4 | 15 mm | Shank diameter |
d5 | 19 mm | Shank diameter, large |
h1 | 43 mm | Shank Length Internal thread head |
α | 12 ° | Tilt angle |
l3 | 20 mm | Thread length Internal thread |
l5 | 6,5 mm | Length rod end shank |
l7 | 15 mm | Distance drilling with/shaft start |
W | 17 mm | Width Across Flat |
dUT | -0,008 mm | Bore diameter bearing, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
Gr | 0 - 0,032 | Radial Clearance |
Grmin | 0 mm | Radial clearance, minimum |
Grmax | 0,032 mm | Radial clearance, maximum |
Mounting dimensions
r1smin | 0,3 mm | Edge Spacing |
d1 | 13,2 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -50 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |


All
English

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings
Recently viewed products

Wait to see recently viewed products