Select a different country or region to see content for your location.
United States
02:30:24 GMT+0000 (Coordinated Universal Time)


GIKPSR30-PS
Rod end
Corrosion-resistant rod end, with internal thread, right hand thread : maintenance-free, sliding layer: PTFE film, DIN ISO 12240-4, dimension series K, type F, open designfine pith thread connector for standard pneumatic cylinders to DIN ISO 15552

Main Dimensions & Performance Data
Cr | 114.000 N | Basic dynamic load rating, radial |
C0r | 47.500 N | Basic static load rating, radial |
d | 30 mm | Bore diameter bearing |
d2 | 71 mm | Outer eye diameter |
l4 | 145,5 mm | Total length internal thread head |
≈m | 1,191 kg | Weight |
Dimensions
C1 | 25 mm | Width of the rod end |
D | 55 mm | Outside diameter bearing |
B | 37 mm | Width inner ring |
dK | 50,8 mm | Ball diameter |
d3 | M27x2 | Thread size |
d4 | 40 mm | Shank diameter |
d5 | 50 mm | Shank diameter, large |
h1 | 110 mm | Shank Length Internal thread head |
α | 15 ° | Tilt angle |
l3 | 45 mm | Thread length Internal thread |
l5 | 15 mm | Length rod end shank |
l7 | 35 mm | Distance drilling with/shaft start |
W | 41 mm | Width Across Flat |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
dT | H7 | Bore diameter bearing, tolerance |
dOT | 0,021 mm | Bore diameter bearing, upper tolerance |
BUT | 0 mm | Width inner ring, lower tolerance |
BOT | 0,012 mm | Width inner ring, upper tolerance |
Gr | 0,010 - 0,055 | Radial Clearance |
Grmin | 0,01 mm | Radial clearance, minimum |
Grmax | 0,055 mm | Radial clearance, maximum |
Mounting dimensions
r1smin | 0,3 mm | Edge Spacing |
d1 | 34,8 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -10 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Downloads:
Your current product variant
Clampable | Not clampable | |
Maintenance | Maintenance free | |
Mounting | Internal thread | |
Slotted | No | |
Thread Pitch | Right-hand thread | |
Sealing | Without |
Characteristics

