Select a different country or region to see content for your location.
United States
22:11:07 GMT+0000 (Coordinated Universal Time)


GIKPR12-PW
Rod end
Rod end with internal thread, right hand thread, maintenance-free, sliding layer: PTFE film, brass outer ring, DIN ISO 12240-4, dimension series K, type F, open design, with fine pitch thread connector for standard pneumatic cylinders to DIN ISO 15552
Preferred product

Main Dimensions & Performance Data
Cr | 24.000 N | Basic dynamic load rating, radial |
C0r | 20.800 N | Basic static load rating, radial |
d | 12 mm | Bore diameter bearing |
d2 | 32 mm | Outer eye diameter |
l4 | 66 mm | Total length internal thread head |
≈m | 0,11 kg | Weight |
Dimensions
C1 | 12 mm | Width of the rod end |
D | 26 mm | Outside diameter bearing |
B | 16 mm | Width inner ring |
dK | 22,225 mm | Ball diameter |
d3 | M12x1,25 | Thread size |
d4 | 17,5 mm | Shank diameter |
d5 | 22 mm | Shank diameter, large |
h1 | 50 mm | Shank Length Internal thread head |
α | 13 ° | Tilt angle |
l3 | 22 mm | Thread length Internal thread |
l5 | 6,5 mm | Length rod end shank |
l7 | 17 mm | Distance drilling with/shaft start |
W | 19 mm | Width Across Flat |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
dT | H7 | Bore diameter bearing, tolerance |
dOT | 0,018 mm | Bore diameter bearing, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
Gr | 0 - 0,035 | Radial Clearance |
Grmin | 0 mm | Radial clearance, minimum |
Grmax | 0,035 mm | Radial clearance, maximum |
Mounting dimensions
r1smin | 0,3 mm | Edge Spacing |
d1 | 15,4 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -50 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Operating conditions for bearing GIKPR12-PW
In work for GIKPR12-PW
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


Recently viewed products

Wait to see recently viewed products