Select a different country or region to see content for your location.
United States
16:58:16 GMT+0000 (Coordinated Universal Time)


GAL17-UK
Rod end
Rod end with external thread, left hand thread, maintenance-free, sliding layer: PTFE composite, DIN ISO 12240-4, dimension series E, type M, inner ring curved surface with hard chromium coating, open design
Preferred product


Main Dimensions & Performance Data
d2 | 46 mm | Äußerer Augendurchmesser |
Cr | 22.500 N | Basic dynamic load rating |
C0r | 56.500 N | Basic static load rating |
d | 17 mm | Bore diameter bearing |
D | 30 mm | Außendurchmesser Lager |
l2 | 92 mm | Gesamtlänge Außengewinde - Kopf |
B | 14 mm | Breite Innenring |
≈m | 210 g | Weight |
Dimensions
dk | 25 mm | Ball diameter |
d1 | 20,7 mm | Äußerer Bunddurchmesser des Innenringes |
d3 | M16 | Gewindegröße |
h | 69 mm | Schaftlänge Außengewinde - Kopf |
C1 | 11 mm | Breite des Stangenendes |
alpha | 10 ° | Kippwinkel |
l1 | 36 mm | Gewindelänge |
l7 | 23 mm | Length of the flat surface from the bearing bore centre to the shank |
BUT | -0,12 mm | Breite Innenring, untere Toleranz |
BOT | 0 mm | Breite Innenring, obere Toleranz |
dUT | -0,008 mm | Bore diameter, lower tolerance |
dOT | 0 mm | Bore diameter bearing upper tolerance |
Gr | 0 - 0,04 | Radialluft |
Grmax | 0,04 mm | Maximale radiale Lagerluft |
Grmin | 0 mm | Radiale Lagerluft, minimum |
Temperature range
Tmin | -50 °C | Betriebstemperatur min. |
Tmax | 200 °C | Betriebstemperatur max. |
Mounting dimensions
r1s | 0,3 mm | Kantenabstand |
Operating conditions for bearing GAL17-UK
In work for GAL17-UK
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

