regionSelectionBanner.message
country.us
05:00:00 GMT+0000 (Coordinated Universal Time)


GAL17-DO
Rod end
Rod end with external thread, left hand thread, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-4, dimension series E, type M, open
product.isPreferred


Main Dimensions & Performance Data
Cr | 27.600 N | Basic dynamic load rating, radial |
C0r | 56.500 N | Basic static load rating, radial |
d | 17 mm | Bore diameter bearing |
D | 30 mm | Outside diameter bearing |
l2 | 92 mm | Total length external thread head |
B | 14 mm | Width inner ring |
d2 | 46 mm | Outer eye diameter |
≈m | 0,202 kg | text.product.weight |
Mounting dimensions
d1 | 20,7 mm | Outer flange diameter inner ring |
r1smin | 0,3 mm | Edge Spacing |
Dimensions
dK | 25 mm | Ball diameter |
d3 | M16 | Thread size |
h | 69 mm | Shank Length External thread rod |
C1 | 11 mm | Width of the rod end |
α | 10 ° | Tilt angle |
l1 | 36 mm | Shank Length External thread head |
l7 | 23 mm | Distance drilling with/shaft start |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,008 mm | Bore diameter bearing, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
Gr | 0,03 - 0,082 | Radial Clearance |
Grmax | 0,082 mm | Radial clearance, maximum |
Grmin | 0,03 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |


productDetailsPage.tabs.downloads.filterBox.categories.option.all
productDetailsPage.tabs.downloads.filterBox.languages.option.all

2016-03-23 | Katalog | HG 1 | Deutsch
Gleitlager

2021-04-1 | Broschüre | PPB | Deutsch
Gleitlager

2016-02-22 | Katalog | HG 1 | Französisch
Paliers lisses

2022-03-15 | Broschüre | PPB | Französisch
Paliers lisses

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch
Plain Bearings

2023-02-15 | Katalog | HG 1 | Japanisch
すべり軸受

2022-03-14 | Broschüre | PPB | Japanisch
すべり軸受

2017-06-13 | Katalog | HG 1 | Chinesisch
滑动轴承

2021-04-1 | Broschüre | PPB | Chinesisch
滑动轴承
recentlyViewProducts.title

feature.recentlyViewedProducts.loadingSection