Select a different country or region to see content for your location.
United States
02:03:47 GMT+0000 (Coordinated Universal Time)


GAKSR18-PS
Rod end
Corrosion-resistant rod end, with external thread, right hand thread, maintenance-free, sliding layer: PTFE film, DIN ISO 12240-4, dimension series K, type F, open design

Main Dimensions & Performance Data
d2 | 47 mm | Outer diameter eye |
Cr | 47.500 N | Basic dynamic load rating |
C0r | 23.000 N | Basic static load rating |
d | 18 mm | Bore diameter bearing |
D | 35 mm | Outside diameter bearing |
l2 | 95,5 mm | Total length |
B | 23 mm | Width inner ring |
≈m | 0,28 kg | Weight |
Dimensions
dk | 31,7 mm | Ball diameter |
d1 | 21,9 mm | Outer flange diameter inner ring |
d3 | M18X1,5 | Thread size |
h | 72 mm | Length of thread |
C1 | 16,5 mm | Width of the rod end |
alpha | 15 ° | Tilt angle |
l1 | 41 mm | Thread length |
l7 | 13 mm | Length of the flat surface from the bearing bore centre to the shank |
BUT | -0,12 mm | Width inner ring , lower tolerance |
BOT | 0 mm | Width inner ring; upper tolerance |
dT | H7 | Bore diameter_bearing_tolerance |
dUT | 0 mm | Bore diameter, lower tolerance |
dOT | 0,018 mm | Bore diameter bearing upper tolerance |
Gr | 0,005 - 0,045 | Radial clearance |
Grmax | 0,045 mm | Radial clearance, maximum |
Grmin | 0,005 mm | Radial clearance, minimum |
Temperature range
Tmin | -10 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Mounting dimensions
r1s | 0,3 mm | Smallest single chamfer dimension, inner ring |
Downloads:
Your current product variant
Thread type | Not clampable | |
Mounting bolt | External thread | |
Grease nipples | Cannot be relubricated | |
Threaded - threaded pin | No | |
Thread | Right-hand thread | |
Maintenance | Maintenance free | |
Sealing | Without | |
Material sliding Layer | Sliding foil |
Characteristics


All
English

2016-03-1 | Katalog | HG 1 | Englisch