Select a different country or region to see content for your location.
United States
03:42:56 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
Di | 45 mm | Inner diameter |
Do | 53 mm | Outer diameter |
B | 40 mm | Width |
Cr | 252.000 N | Basic dynamic load rating, radial |
C0r | 360.000 N | Basic static load rating, radial |
≈m | 40 g | Weight |
Dimensions
f | 45 ° | Chamfer angle bore diameter |
f | 15 ° | Chamfer angle outside diameter |
f | 2 mm | Outer chamfer |
Fi min | 1 mm | Inner edge break, min. |
Di OT | 0,23 mm | Inner diameter, upper tolerance |
Do OT | 0,099 mm | Outside diameter, upper tolerance |
Di T | C10 | Inner diameter, tolerance |
Do T | s8 | Outer diameter, tolerance |
Di UT | 0,13 mm | Inner diameter, lower tolerance |
Do UT | 0,053 mm | Outside diameter, lower tolerance |
BT | h13 | Width tolerance |
BUT | -0,39 mm | Width, lower tolerance |
BOT | 0 mm | Width, upper tolerance |
fOT | 0,7 mm | Outer chamfer, upper tolerance |
fUT | -0,7 mm | Outer chamfer, lower tolerance |
Fi | 1 mm | Inner edge break |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Operating conditions for bearing ZWB455340
In work for ZWB455340
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English
Recently viewed products

Wait to see recently viewed products