Select a different country or region to see content for your location.
United States
17:45:53 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
Di | 380 mm | Inner diameter |
Do | 420 mm | Outer diameter |
B | 130 mm | Width |
Cr | 14.800.000 N | Basic dynamic load rating, radial |
C0r | 14.800.000 N | Basic static load rating, radial |
≈m | 25 kg | Weight |
Dimensions
f | 45 ° | Chamfer angle bore diameter |
f | 15 ° | Chamfer angle outside diameter |
FiUT | -0,4 mm | Inner edge break, lower tolerance |
FiOT | 0,4 mm | Inner edge break, upper tolerance |
f | 4 mm | Outer chamfer |
Fi min | 0,4 mm | Inner edge break, min. |
Fi max | 0,8 mm | Inner edge break, max. |
Di OT | 0,089 mm | Inner diameter, upper tolerance |
Do OT | 0,131 mm | Outside diameter, upper tolerance |
Di T | H8 | Inner diameter, tolerance |
Do T | p7 | Outer diameter, tolerance |
Di UT | 0 mm | Inner diameter, lower tolerance |
Do UT | 0,068 mm | Outside diameter, lower tolerance |
s3 | 20 mm | Wall thickness |
BT | h12 | Width tolerance |
BUT | -0,4 mm | Width, lower tolerance |
BOT | 0 mm | Width, upper tolerance |
fOT | 1,3 mm | Outer chamfer, upper tolerance |
fUT | -1,3 mm | Outer chamfer, lower tolerance |
Fi | 2 mm | Inner edge break |
Temperature range
Tmin | -50 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Operating conditions for bearing ZGB380X420X130
In work for ZGB380X420X130
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products