Select a different country or region to see content for your location.
United States
04:49:16 GMT+0000 (Coordinated Universal Time)


EGF25215-E40
Flanged bush
Flanged bush, maintenance-free, ISO 3547, with steel backing
Preferred product

Main Dimensions & Performance Data
Di | 25 mm | Inner diameter |
Do | 28 mm | Outer diameter |
Dfl | 35 mm | Outside diameter of flange |
B | 21,5 mm | Width |
Cr | 64.800 N | Basic dynamic load rating, radial |
C0r | 115.600 N | Basic static load rating, radial |
Ca | 29.000 N | Basic dynamic load rating, axial |
C0a | 51.800 N | Basic static load rating, axial |
≈m | 22,6 g | Weight |
Dimensions
f | 20 ° | Chamfer angle outside diameter |
sfl | 1,5 mm | Flange thickness |
Rmax | 1,5 mm | Radius, max. |
f | 0,6 mm | Outer chamfer |
Fi max | 0,7 mm | Inner edge break, max. |
Fi min | 0,1 mm | Inner edge break, min. |
s3 | 1,5 mm | Wall thickness |
Dfl OT | 0,5 mm | Outside diameter of flange, upper tolerance |
Do OT | 0,075 mm | Outside diameter, upper tolerance |
s3 OT | 0,005 mm | Wall thickness, upper tolerance |
Dfl UT | -0,5 mm | Outside diameter of flange, lower tolerance |
s3 UT | -0,025 mm | Wall thickness, lower tolerance |
Do UT | 0,035 mm | Outside diameter, lower tolerance |
BOT | 0,25 mm | Width, upper tolerance |
BUT | -0,25 mm | Width, lower tolerance |
sfl OT | 0,05 mm | Flange thickness, upper tolerance |
sfl UT | -0,2 mm | Flange thickness, lower tolerance |
fOT | 0,4 mm | Outer chamfer, upper tolerance |
fUT | -0,4 mm | Outer chamfer, lower tolerance |
Temperature range
Tmin | -200 °C | Operating temperature min. |
Tmax | 280 °C | Operating temperature max. |
Operating conditions for bearing EGF25215-E40
In work for EGF25215-E40
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2011-01-3 | Datenblatt | PDB 10 | Englisch
Maintenance-free plain bearing material E40

2017-10-15 | Technische Produktinformation | TPI 211 | Englisch
Metal/Polymer Composite Plain Bearings

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch
Plain Bearings
Recently viewed products

Wait to see recently viewed products