Select a different country or region to see content for your location.
United States
19:38:08 GMT+0000 (Coordinated Universal Time)


EGB5020-E40
Buchse
Metal/polymer composite plain bush, maintenance-free, ISO 3547, with steel backing

Main Dimensions & Performance Data
Di | 50 mm | Inner diameter |
Do | 55 mm | Outer diameter |
B | 20 mm | Breite |
Cr | 140.000 N | Basic dynamic load rating, radial |
C0r | 250.000 N | Basic static load rating, radial |
≈m | 60,9 g | Weight |
Dimensions
f | 20 ° | Chamfer angle outside diameter |
f | 1,8 mm | Outer chamfer |
Fi min | -0,2 mm | Inner edge break, min. |
Fi max | -1 mm | Inner edge break, max. |
Di OT | 0,095 mm | Inner diameter, upper tolerance |
Do OT | 0,1 mm | Outside diameter, upper tolerance |
Di UT | 0,005 mm | Inner diameter, lower tolerance |
Do UT | 0,055 mm | Outside diameter, lower tolerance |
s3 | 2,5 mm | Wall thickness |
s3 OT | 0,005 mm | Wall thickness, upper tolerance |
s3 UT | -0,04 mm | Wall thickness, lower tolerance |
BUT | -0,25 mm | Breite, untere Toleranz |
BOT | 0,25 mm | Breite, obere Toleranz |
fOT | 0,6 mm | Outer chamfer, upper tolerance |
fUT | -0,6 mm | Outer chamfer, lower tolerance |
Fi | 0,2 mm | Inner edge break |
Temperature range
Tmin | -200 °C | Operating temperature min. |
Tmax | 280 °C | Operating temperature max. |
Operating conditions for bearing EGB5020-E40
In work for EGB5020-E40
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2011-01-3 | Datenblatt | PDB 10 | Englisch
Maintenance-free plain bearing material E40

2017-10-15 | Technische Produktinformation | TPI 211 | Englisch
Metal/Polymer Composite Plain Bearings

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch
Plain Bearings
Recently viewed products

Wait to see recently viewed products